Catalog No. : LS-7.9-1010A
Description: CABLE TIE 302/304 SST 450LB 41 BAL
UPC: 786210242255
Ball-Lock 304 Stainless Steel Cable Tie, Uncoated, for Temperatures up to 300 Degrees Celsius (572 F) for Indoor and Outdoor Applications, Suitable for High Temperature Environments, UL/EN/CSA62275 Type 2S Rated for AH-1 Plenum, Length of 1010mm (39.8 Inches), Width of 7.75mm (0.305 inches), Thickness of 0.25mm (0.01 Inches), Tensile Strength Rating of 2002 Newtons (450 Pounds)
View More
View Less
For more info visit:
electrification.us.abb.com
- Application Tools: DAS-250
Descriptors
|
Category |
Stainless Steel Ties |
Specifications
|
Material |
304 Stainless Steel |
|
Color |
Metallic |
|
Lock Mechanism |
Ball-Lock |
|
Tensile Strength |
450 pounds , 2002 newtons |
Classifications
|
Brand Name |
Ty-Rap |
|
Standard |
UL E49405 |
Dimensions
|
Width |
0.305 in , 7.75 mm |
|
Length |
39.8 in , 1010 mm |
|
Bundle Diameter |
0.38 to 12 in , 9.7 to 304 mm |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 2884 | 441406 | N/A | 2747887_2014-08-15 | N/A |
| UL | E49405 | N/A | ZODZ | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |