text.skipToContent text.skipToNavigation

Catalog No. : LS-4.6-680B

Description:  CABLE TIE 316 SST 100LB 27 BALL LO

UPC: 786210242309

Ball-Lock 316 Stainless Steel Cable Tie, Uncoated, for Temperatures up to 300 Degrees Celsius (572 F) for Indoor and Outdoor Applications, Suitable for High Temperature Environments, UL/EN/CSA62275 Type 2S Rated for AH-1 Plenum, Length of 680mm (26.80 Inches), Width of 4.75mm (0.187 inches), Thickness of 0.25mm (0.01 Inches), Tensile Strength Rating of 890 Newtons (200 Pounds)
View More View Less
For more info visit:  electrification.us.abb.com
  • Application Tools: DAS-250

Descriptors

Category

Stainless Steel Ties

Specifications

Material

316 Stainless Steel

Lock Mechanism

Ball-Lock

Tensile Strength

200 pounds , 890 newtons

Classifications

Brand Name

Ty-Rap

Dimensions

Width

0.187 in , 4.75 mm

Length

26.8 in , 680 mm

Thickness

0.01 in , 0.25 mm

Bundle Diameter

0.25 to 8 in , 6.3 to 203 mm

Compliance and Certifications

RoHS RoHS3 Compliant
REACH SVHC REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here