Catalog No. : LS-4.6-260-C
Description: CABLE TIE 316SST 100LB 10.2 POLYBAL
UPC: 786209995339
- Marine-grade 316 stainless steel
- Halogen-free non-toxic black polyester used forcoated ties
- UV resistant coating
- Application Tools: DAS-250
Descriptors
|
Category |
Stainless Steel Ties |
|
Special Features |
Black Polyester Coated |
|
Application |
For Temperatures up to 165 Degrees Celsius (329 F) for Cold Condistions and OffShore Applications |
Specifications
|
Material |
316 Stainless Steel |
|
Color |
Black |
|
Lock Mechanism |
Ball-Lock |
|
Tensile Strength |
175 pounds , 778 newtons |
Classifications
|
Brand Name |
Ty-Rap |
|
Standard |
UL E49405 |
Dimensions
|
Width |
0.18 in , 4.6 mm |
|
Length |
10.2 in , 260 mm |
|
Thickness |
0.01 in , 0.3 mm |
|
Bundle Diameter |
Max 2.8 in , Max 70 mm |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E49405 | N/A | N/A | N/A | N/A |
|
Band width |
4.6 mm |
|
Length belt/tape/tie |
260 mm |
|
Length belt/tape/tie |
10.2 inch |
|
Tie thickness |
0.3 mm |
|
Tie thickness |
0.01 inch |
|
Max. bundle diameter |
70 mm |
|
Min. holding force |
778 N |
|
Operation temperature |
-60-+165 °C |
|
Operation temperature |
-76-+329 °F |
|
Model |
Internal toothing |
|
Band closure |
Ball latch |
|
Material |
Metal |
|
Material quality |
Stainless steel 316 (V4A) |
|
Surface protection |
Plastic-coated |
|
Halogen free |
Y |
|
Colour |
Black |
|
Transparent |
N |
|
Reflective (fluorescent) |
N |
|
Text strip |
None |
|
Solvable fastener |
N |
|
MIL approval |
N |
|
UL approval |
Y |
Documents/Support Tools
|
Sales Drawing |