Alternate Catalog No. : LRTR 6 WS
Catalog No. : LRTR6WS
Description: AL INS TFRCONN NO12-350 6 COND OPTW
UPC: 783786738144
- Disconnectable - Easy to Install or Remove and Fully Insulated with EPDM Rubber
- Dual-Rated to Accept Aluminum or Copper Conductors
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
Left Hand or Right Hand Installation Capability. Disconnectable - easy to install or remove and fully insulated with EPDM Rubber. Dual Rated to accept Aluminum or Copper Conductors. |
|
Application |
Stud Mount Transformer Connector |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
#12 to 350 kcmil |
|
Number Of Conductors |
6 |
|
Material |
Aluminum Connector, EPDM Rubber coating |
|
Insulation |
EPDM Rubber Coating |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
9 inches |
Documents/Support Tools
|
SDS |