text.skipToContent text.skipToNavigation

Alternate Catalog No. : LRT 6350 S1

Catalog No. : LRT6350S1

Description:  QDISC TFR 6 POS 12-350MCM W/COVER C

UPC: 783786738403

Quick Disconnect Transformer, 6 Positions, Compound, 12-350 MCM With Cover
View More View Less
For more info visit:  electrification.us.abb.com
  • Clear, See-Through PVC Insulator, Rated for 480V, Enables Safe and Time-Saving Installations and Disconnects
  • Versatile Design Enables Right- or Left-Hand Installation
  • Integral Wrench Outlet Covers Mean No Lost Parts
  • Dual-Rated to Accept Aluminum or Copper Conductors
  • Meets or Exceeds ANSI C119.4 Specifications
  • RUS Accepted

Descriptors

Category

Electrical underground bus connector

Special Features

Clear, see-through PVC insulator, rated for 480 volts, enables safe and time-saving installations and disconnects. Insulates the Outlets. Versatile design enables right and left handed installations. Integral wrench outlet covers - mean no lost parts. Dual rate to accept Aluminum or Copper conductors.

Application

Deadfront Connector

Specifications

Connection

Mechanical

Conductor Range

#12 to 350 kcmil

Number Of Conductors

6

Material

Aluminum

Insulation

PVC Cover

Classifications

Brand Name

Homac

Standard

ANSI C119.4

Dimensions

Size

insulator length 10-1/4 inches

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Instruction Sheet

Click here

SDS

Click here