Alternate Catalog No. : LRT 6350
Catalog No. : LRT6350
Description: QDISC TRANS CONN 12-350 6OUT 10-1/4
UPC: 783786738359
- Clear, See-Through PVC Insulator, Rated for 480V, Enables Safe and Time-Saving Installations and Disconnects
- Versatile Design Enables Right- or Left-Hand Installation
- Integral Wrench Outlet Covers Mean No Lost Parts
- Dual-Rated to Accept Aluminum or Copper Conductors
- Meets or Exceeds ANSI C119.4 Specifications
- RUS Accepted
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
Clear, see-through PVC insulator, rated for 480 volts, enables safe and time-saving installations and disconnects. Insulates the Outlets. Versatile design enables right and left handed installations. Integral wrench outlet covers - mean no lost parts. Dual rate to accept Aluminum or Copper conductors. |
|
Application |
Deadfront Connector |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
#12 to 350 kcmil |
|
Number Of Conductors |
6 |
|
Material |
Aluminum |
|
Insulation |
PVC Cover |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.4 |
Dimensions
|
Size |
insulator length 10-1/4 inches |