Alternate Catalog No. : LRT 55 U W/CBB 5566
Catalog No. : LRT55UW/CBB5566
Description: AL INS TFR CONN 12-350 10COND W/COV
UPC: 783786738342
Aluminum Insulated Transformer Connector, #12 - 350 kcmil, Aluminum and Copper, Stud 5/8 inch and 1 inch, Ten Conductor. 5.000 inch long, 2.500 inch wide, 2.500 inch high with Cover Inside Dimensions 6.250 inch long, 3.312 inch wide, 4.375 inch High
View More
View Less
For more info visit:
electrification.us.abb.com
- EPDM Rubber Cable Adapters Accommodate #12 Solid to 250 kcmil Conductors
- RUS Accepted
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
Dual rated for Aluminum or Copper Conductors |
|
Application |
Transformer Connector |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
#12 to 350 kcmil |
|
Number Of Conductors |
10 |
|
Material |
Aluminum |
|
Insulation |
Boot |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
5.000 inch long, 2.500 inch wide, 2.500 inch high with Cover Inside Dimensions 6.250 inch long, 3.312 inch wide, 4.375 inch High |
Documents/Support Tools
|
SDS |