Alternate Catalog No. : LRT 5350-1 C
Catalog No. : LRT5350-1C
Description: QDISC TFR 5 POS 12-350MCM W/COV C
UPC: 783786738335
Quick Disconnect Transformer, 5 Positions, Compound, 12-350 MCM With Cover. Connector Length 6.937 inches x 1.375 inch wide x 1.500 inch high
View More
View Less
For more info visit:
electrification.us.abb.com
- Clear, See-Through PVC Insulator, Rated for 480V, Enables Safe and Time-Saving Installations and Disconnects
- Versatile Design Enables Right- or Left-Hand Installation
- Integral Wrench Outlet Covers Mean No Lost Parts
- Dual-Rated to Accept Aluminum or Copper Conductors
- Meets or Exceeds ANSI C119.4 Specifications
- RUS Accepted
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
Oxide Inhibiting Compound. |
|
Application |
Transformer Connector |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
#12 to 350 kcmil |
|
Number Of Conductors |
5 |
|
Material |
Aluminum |
|
Insulation |
PVC Cover |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Connector Length 6.937 inches x 1.375 inch wide x 1.500 inch high |