Alternate Catalog No. : LRT50044USSLCCBB3344
Catalog No. : LRT50044USSLCCBB33
Description: LRT 500-44 USSLC W/CBB 3344 NT
UPC: 783786738311
Aluminum Connector with Clear Insulating Boot (CBB3344) Aluminum Quick Disconnect Transformer Connector, Uninsulated, 8 Outlets, Conductor 500, Oxide Inhibitor, Street Light option, Black Cap - 600 Side, Pink Cap - 1/0 side. Eight (8) Screws. Connector 4.062 inch long x 2.500 inch high. Cover Inside Dimensions 4.031 inch long, 3.312 inch wide, 4.250 inch High
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
Clear Insulating Boot. Oxide Inhibiting Compound. |
|
Application |
Transformer Connector |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
500 kcmil |
|
Number Of Conductors |
8 |
|
Material |
Aluminum |
|
Insulation |
PVC Cover |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Connector 4.062 inch long x 2.500 inch high. Cover Inside Dimensions 4.031 inch long, 3.312 inch wide, 4.250 inch High |
Documents/Support Tools
|
SDS |