Alternate Catalog No. : LRT 44 UX
Catalog No. : LRT44UX
Description: QDISC TRANSCONN INSUL 12-350 8O4IN
UPC: 783786738298
- EPDM Rubber Cable Adapters Accommodate #12 Solid to 250 kcmil Conductors
- RUS Accepted
- LRT-UX Series Features Clear Deadfront Inslator for Safe and Time-Saving Installations and Disconnects, Locks in Place by Raised Set Screws or Installation of the First Conductor
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
Compact Design halves Cantilever Stress and Doubles cable capacity, lessening the occurrence of leaky bushings. Clear Deadfront insulator for safe and time-saving installations and disconnects, locks in place by raised set screws or installation of first conductor. |
|
Application |
Transformer Connection |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
#12 to 350 kcmil |
|
Number Of Conductors |
8 |
|
Material |
Aluminum |
|
Insulation |
Clear Cover |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
4 inch X 4-3/8 inch |
Documents/Support Tools
|
SDS |