Alternate Catalog No. : LRT 44 UWC
Catalog No. : LRT44UWC
Description: ALUM TFR DISCONNECT CONNECTOR
UPC: 75114241236
Aluminum Insulated Transformer Connector, Wire Size #12 - 350 kcmil, Stud Size Tapped 1-1/8 14 UNS-2B and 3/4 11 UNS-2B, Eight Conductors Tapped 11/16 - 16 UNS-2B, 4 inch x 2-1/2 inch x 2-1/2 inch. Includes (1) Clear PVC Boot, (1) Black EPDM Rubber Sealing Gland, (8) 11/16-16 x 15/16 inch Tin Plated Screws, (1) 11/16-16 x 15/32 inch Tin Plated Screw, (9) Insulating Black Santoprene Plugs and (8) Insulating Santoprene Caps, Grease and Blue Cap.
View More
View Less
For more info visit:
electrification.us.abb.com
- EPDM Rubber Cable Adapters Accommodate #12 Solid to 250 kcmil Conductors
- RUS Accepted
- LRT-UW Series Features Fully Insulated Transformer Connector to Protect Connections
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
Includes Hardware and Insulating Cover |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
#12 to 350 kcmil |
|
Number Of Conductors |
8 |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
Clear PVC Boot |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
4 x 2-1/2 x 2-1/2 in |
Documents/Support Tools
|
SDS |