Alternate Catalog No. : LRT 44 UW
Catalog No. : LRT44UW
Description: QDISC TRANSCONN INSUL12-350 8O OI
UPC: 783786738281
Aluminum Universal Quick Disconnect Transformer Connectors - LRT-UW Series, fully insulated, cable range 12-350, length 4 in, height 2-1/2 in, stud size 5/8 & 1, outlets 8
View More
View Less
For more info visit:
electrification.us.abb.com
- EPDM Rubber Cable Adapters Accommodate #12 Solid to 250 kcmil Conductors
- RUS Accepted
- LRT-UW Series Features Fully Insulated Transformer Connector to Protect Connections
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
Compact Design halves Cantilever Stress and Doubles cable capacity, lessening the occurrence of leaky bushings. Fully Insulated Transformer connector to protect connections. |
|
Application |
Transformer Connection |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
#12 to 350 kcmil |
|
Number Of Conductors |
8 |
|
Material |
Aluminum |
|
Insulation |
Insulating Rockets |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
4 inch x 2-1/2 inch |
Documents/Support Tools
|
SDS |