Alternate Catalog No. : LRT 22-58
Catalog No. : LRT22-58
Description: QDISC TRANSCONN BARE 12-350 4O 3IN
UPC: 783786738182
Aluminum Quick Disconnect Transformer Connectors, LRT Series - bare bar, cable range 12-350, length 2 inch, height 2-1/2 inch, width 2-1/2 inch, stud size 5/8, outlets 4
View More
View Less
For more info visit:
electrification.us.abb.com
- RUS Accepted
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
Bar Aluminum Bar |
|
Application |
Transformer Connector |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
#12 to 350 kcmil |
|
Number Of Conductors |
4 |
|
Material |
Aluminum |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
length 2 inch, height 2-1/2 inch, width 2-1/2 inch |
Documents/Support Tools
|
SDS |