Catalog No. : LRELL5X36-G
Description: PVC CTD ELB 90D 5IN R36IN STL GRY
UPC: 704508396381
- A minimum .040 inch (40 mil) PVC coating on the exterior.
- A nominal .002 inch (2 mil) blue urethane on the interior.
- Ocal-Blue large radius elbows are factory bent to reduce the time and wasted materials that can result from field bending.
- Color coded thread protectors on each end.
Descriptors
Category |
Electrical conduit elbow |
Special Features |
Color-Coded Thread Protectors for Easy Identification of Conduit Size |
Application |
To Change Direction for Threaded, Rigid Conduit or When Terminating at a Box or Fitting |
Specifications
Material |
Steel |
Color |
Gray |
Finish |
Hot-Dipped Galvanized |
Classifications
Brand Name |
Ocal |
Dimensions
Length |
78 in , 1,981.2 mm |
Trade Size |
5 in , 129 mm |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 247 Compliant |
TSCA | TSCA Section 6(h) Compliant |
Material |
Metal |
Material quality |
Steel |
Surface protection |
Hot dip galvanized |
Colour |
Other |
Model |
Rigid |
Shape |
Outer - and inner side plain |
Inner diameter |
129 mm |
Angle of bow |
90 ° |