text.skipToContent text.skipToNavigation

Catalog No. : LRELL5X10860-G

Description:  PVC CTD ELB 60D 5IN R108IN STL GRY

UPC: 704508036768

Large Radius Elbow, 40 Mil PVC Coated, Pipe Size 5 Inch/129 Metric, Angle 60 Degrees, Radius 108 Inch/2,743.2 Millimeters, Hot-Dip Galvanized Rigid Steel, Gray
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical conduit elbow

Specifications

Material

Hot-Dip Galvanized Rigid Steel with PVC Coating

Color

Gray

Classifications

Brand Name

Ocal

Dimensions

Trade Size

5 in