Catalog No. : LRELL4X2445SA-G
Description: 4X24X45 GRAY PVC CTD LRELL AL
UPC: 704508431259
4 in. x 24 in. x 45 degree Dark Gray 40 mil PVC Coated Rigid Aluminum Large Radius Elbow.
View More
View Less
For more info visit:
electrification.us.abb.com
- A minimum .040 inch (40 mil) PVC coating on the exterior.
- A nominal .002 inch (2 mil) blue urethane on the interior.
- Ocal-Blue large radius elbows are factory bent to reduce the time and wasted materials that can result from field bending.
- Color coded thread protectors on each end.
Descriptors
|
Category |
Electrical conduit |
|
Special Features |
A Minimum .040 In. (40 Mil) PVC Coating on the Exterior. |
Specifications
|
Material |
Aluminum |
|
Color |
Dark Gray |
Classifications
|
Brand Name |
Ocal |
|
Standard |
E 46453 |
Dimensions
|
Trade Size |
4 in |