text.skipToContent text.skipToNavigation

Catalog No. : LRELL3X3645SA-G

Description:  PVC CTD ELB 45D 3IN R36IN ALUM GRY

UPC: 704508036782

Large Radius Elbow, 40 Mil PVC Coated, Pipe Size 3 Inch/78 Metric, Angle 45 Degrees, Radius 36 Inch/914.40 Millimeters, Offset 3 Feet 11 Inch/1,193.80 Millimeters, Straight End 11 Inch/279.40 Millimeters, Unbent Length 78 Inch/1,981.20 Millimeters, Aluminum, Gray
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical conduit elbow

Specifications

Material

Hot-Dip Galvanized Rigid Steel with PVC Coating

Color

Gray

Classifications

Brand Name

Ocal

Dimensions

Trade Size

3 in