Catalog No. : LRELL2X24-W
Description: PVC CTD ELB 90D 2IN R24IN STL WHITE
UPC: 704508037994
Large Radius Elbow, 40 Mil PVC Coated, Pipe Size 2 Inch/53 Metric, Angle 90 Degrees, Radius 24 Inch/609.60 Millimeters, Offset 2 Feet 11 Inch/889.00 Millimeters, Straight End 11 Inch/279.40 Millimeters, Unbent Length 59 Inch/1,498.60 Millimeters, Hot-Dip Galvanized Rigid Steel, White
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical conduit elbow |
|
Special Features |
Color-Coded Thread Protectors for Easy Identification of Conduit Size |
|
Application |
To Change Direction for Threaded, Rigid Conduit or When Terminating at a Box or Fitting |
Specifications
|
Material |
Steel |
|
Color |
White |
|
Finish |
Hot-Dipped Galvanized |
Classifications
|
Brand Name |
Ocal |
Dimensions
|
Length |
59 in , 1,498.6 mm |
|
Trade Size |
2 in , 53 mm |