Catalog No. : LRELL21/2X3645-G
Description: PVC CTD ELB 45D 2-1/2IN R36IN STL G
UPC: 704508039950
Large Radius Elbow, 40 Mil PVC Coated, Pipe Size 3-1/2 Inch/91 Metric, Angle 22.5 Degrees, Radius 36 Inch/914.40 Millimeters, Offset 3 Feet 11 Inch/1,193.80 Millimeters, Straight End 11 Inch/279.40 Millimeters, Unbent Length 78 Inch/1,981.20 Millimeters, Hot-Dip Galvanized Rigid Steel, Gray
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical conduit elbow |
|
Special Features |
Color-Coded Thread Protectors for Easy Identification of Conduit Size |
|
Application |
To Change Direction for Threaded, Rigid Conduit or When Terminating at a Box or Fitting |
Specifications
|
Material |
Aluminum |
|
Color |
Gray |
|
Finish |
PVC Coated |
Classifications
|
Brand Name |
Ocal |
Dimensions
|
Length |
78 in , 1,981.2 mm |
|
Trade Size |
3-1/2 in , 91 mm |