text.skipToContent text.skipToNavigation

Catalog No. : LR57-W

Description:  COND BODY LR SHAPE FRM7 1-1/2IN WHT

UPC: 704508394165

PVC Coated Conduit Body, LR Shape, Form 7, Size 1-1/2 Inch/41 Metric, Iron, White
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical conduit fitting body

Special Features

The Conduit Body and Cover are Double Coated with a Nominal .002 In. Blue Urethane on Both The Interior and Exterior, Before PVC Coating is Applied

Application

Act As Pull Outlets for Conductors Being Installed

Specifications

Form

Form 7

Material

Gray Iron

Finish

PVC Coated

Color

White

Classifications

Brand Name

Ocal

Standard

UL E2969

Dimensions

Hub Size

1-1/2 in , 41 mm

Length

7.9 in

Width

3.8 in

Height

2.6 in

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E2969 N/A N/A N/A N/A
ETIM EC003618 Form part for installation tubes

Model

Bend type LR (Canada)

Material

Metal

Material quality

Other

Surface protection

Other

Documents/Support Tools

Sales Drawing

Click here

Support/Tools

Click here