Catalog No. : LR448-4X-G
Description: COND BODY LR FORM8 UL4X 1-1/4IN GRY
UPC: 704508025304
- Double coated superior corrosion protection, bodies and covers coated inside and out with .002 inch blue urethane, then exterior coated with a minimum of .040 inch PVC.
- PVC coated cast iron conduit body comes with mated cast iron cover, injection molded with an integral O-ring seal and stainless steel encapsulated screws.
- Provide openings for making splices and taps in conductors
- Connect conduit sections
- Provide taps for branch conduit runs
- Make 90° bends in conduit runs
- Provide for access to conductors for maintenance and future system changes
Descriptors
Category |
Electrical conduit fitting body |
Special Features |
UL Listed Type 4X and NEMA 4X Rating for Excellent Protection In Wash Down Areas, As Well As Harsh Outdoor Environments Exposed to Moisture, Rain, Ice or Snow. |
Application |
Act As Pull Outlets for Conductors Being Installed |
Specifications
Form |
Form 8 UL-4X |
Material |
Iron |
Finish |
PVC Coated |
Color |
Dark Gray |
Enclosure |
NEMA 4X |
Classifications
Brand Name |
Ocal |
Standard |
cULus E2969, CSA |
Dimensions
Hub Size |
1-1/4 in , 35 mm |
Length |
7.53 in |
Width |
2.38 in |
Height |
3.16 in |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 233 Compliant |
TSCA | TSCA Section 6(h) Compliant |
Model |
Bend type LR (Canada) |
Material |
Metal |
Material quality |
Other |
Surface protection |
Other |