Catalog No. : LR38-4X-G
Description: COND BODY LR FORM8 UL4X 1IN GRAY
UPC: 704508025243
- Double coated superior corrosion protection, bodies and covers coated inside and out with .002 inch blue urethane, then exterior coated with a minimum of .040 inch PVC.
- PVC coated cast iron conduit body comes with mated cast iron cover, injection molded with an integral O-ring seal and stainless steel encapsulated screws.
- Provide openings for making splices and taps in conductors
- Connect conduit sections
- Provide taps for branch conduit runs
- Make 90° bends in conduit runs
- Provide for access to conductors for maintenance and future system changes
Descriptors
|
Category |
Electrical conduit fitting body |
|
Special Features |
UL Listed Type 4X and NEMA 4X Rating for Excellent Protection In Wash Down Areas, As Well As Harsh Outdoor Environments Exposed to Moisture, Rain, Ice or Snow. |
|
Application |
Act As Pull Outlets for Conductors Being Installed |
Specifications
|
Form |
Form 8 UL-4X |
|
Material |
Iron |
|
Finish |
PVC Coated |
|
Color |
Dark Gray |
|
Enclosure |
NEMA 4X |
Classifications
|
Brand Name |
Ocal |
|
Standard |
cULus E2969, CSA |
Dimensions
|
Hub Size |
1 in , 27 mm |
|
Length |
6.47 in |
|
Width |
1.94 in |
|
Height |
2.63 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 005043 | 441202 | N/A | N/A | N/A |
| UL | E2969 | N/A | N/A | N/A | N/A |
|
Model |
Bend type LR (Canada) |
|
Material |
Metal |
|
Material quality |
Other |
|
Surface protection |
Other |