Catalog No. : LR100M
Description: 1IN S35 LR COND BODY IRON
UPC: 786210961651
- Features tapered, threaded NPT hubs.
- Covers available in iron or stamped steel, both zinc-plated and supplied with stainless steel captive screws.
- Suitable for use in concrete.
- Serve as pulling outlets during conductor installation
- Provide easy access for splices in branch conductors
- Make 90 degree bends in conduit runs
- Act as mounting outlets for wiring devices and lighting fixtures
- Provide access to conductors for maintenance and future system changes
Descriptors
|
Category |
Electrical conduit fitting body |
|
Special Features |
Zinc-Plated Iron Construction with Aluminum Acrylic Coating Provides Durability, Impact Resistance and Corrosion Resistance. |
|
Application |
To Connect Conduit Sections |
Specifications
|
Material |
Malleable Iron |
|
Finish |
Zinc Plating with Aluminum Acrylic Coating |
Classifications
|
Brand Name |
T&B Rigid Fittings |
|
Standard |
UL E2969, CSA |
Dimensions
|
Hub Size |
1 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 5043 | 441202 | N/A | N/A | N/A |
| UL | E23018 | N/A | DWTT | N/A | N/A |
| UL | E2969 | N/A | QCIT | N/A | N/A |
|
Model |
Bend type LR (Canada) |
|
Material |
Metal |
|
Material quality |
Other |
Documents/Support Tools
|
Sales Drawing |