Catalog No. : LPM-9-M
Description: LOW PROFILE MOUNT NAT NYL No8 SCR
UPC: 728494083438
Low Profile Mount Natural (Nylon 6.6), #8 Screw
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable tie mounts |
|
Application |
Secures cables to all types of surfaces |
Specifications
|
Number Of Entries |
1 |
|
Material |
Nylon/Polyamide 6.6 |
|
Color |
Natural |
|
Mounting |
Screw |
Classifications
|
Brand Name |
Ty-Rap |
|
Sub Brand |
Catamount |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC000449 Mounting base and -element for cable ties
|
Length |
18.6 mm |
|
Type of fastening |
Other |
|
Material |
Plastic |
|
Material quality |
Polyamide (PA) |
|
Colour |
Natural colour |