Catalog No. : LP4GC02SL10
Description: SL PLUGIN 225 AMP STRAIGHT 10'
UPC: 783175967582
New Joint Guard Protection System dynamically indicates proper joint tension through color for easy installation and maintenance.
Lighter Weight mean faster installation than with other busway and lower installed cost that cable and conduit.
Field-adjustable isolation joint allows for ±½" per joint providing flexibility on the job-site.
Plug-assist allows for faster, easier installation of plugs which provide power to downstream devices.
Exclusive Bluecoat Epoxy Insulation provides the industry's longest insulation life of 50++ years.
Earth-Bond Integral Housing Ground provides a lower resistance ground path than internal ground bars.
Aluminum Housing with Sandwich Design-GE was the first to break the weight barrier with an aluminum housing that is up to 50% lighter than other Busway.
DC Applications.
Lighter Weight mean faster installation than with other busway and lower installed cost that cable and conduit.
Field-adjustable isolation joint allows for ±½" per joint providing flexibility on the job-site.
Plug-assist allows for faster, easier installation of plugs which provide power to downstream devices.
Exclusive Bluecoat Epoxy Insulation provides the industry's longest insulation life of 50++ years.
Earth-Bond Integral Housing Ground provides a lower resistance ground path than internal ground bars.
Aluminum Housing with Sandwich Design-GE was the first to break the weight barrier with an aluminum housing that is up to 50% lighter than other Busway.
DC Applications.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Spectra Series™ |
|
GO Schedule |
7L |
Specifications
|
Class Selection |
LowAmp Busway |
|
Service |
3P4W |
|
Material |
Copper |
|
Amperage |
225 A |
|
GSA Compliance |
No |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.