Catalog No. : LP4
Description: COMPLINE PROTECT SLEEVE No2 No4 8IN
UPC: 783786051762
Compression Line Protector Sleeves - ACSR #4 AWG #4, Length 8, Installing Dies 5/8 Peach, BG, G
View More
View Less
For more info visit:
electrification.us.abb.com
- Covers and Protects Conductors from Arcing when Line Clamps are Attached or Disconnected
- Features a Hot-Line Clamp-Bearing Surface Measuring 11/16 inch Diameter by 4 inches Long
- Use 5/8 inch, BG and G Dies, No Special Compression Tools Needed
Descriptors
|
Category |
Electrical sleeves |
|
Special Features |
Installing Dies 5/8 Peach, BG, G |
|
Application |
Covers and Protects Conductors from Arcing when Line Clamps are Attached or Disconnected |
Specifications
|
Material |
Copper |
|
Color |
Silver |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Wire Size |
#4 AWG |
|
Size |
Length 8 in |