text.skipToContent text.skipToNavigation

Catalog No. : LP2

Description:  COMPLINE PROTECT SLEEVE NO2 NO2 8IN

UPC: 783786051755

Compression Line Protector Sleeves - ACSR #2 AWG #2, Length 8, Installing Dies 5/8 Peach, BG, G
View More View Less
For more info visit:  electrification.us.abb.com
  • Covers and Protects Conductors from Arcing when Line Clamps are Attached or Disconnected
  • Features a Hot-Line Clamp-Bearing Surface Measuring 11/16 inch Diameter by 4 inches Long
  • Use 5/8 inch, BG and G Dies, No Special Compression Tools Needed

Descriptors

Category

Electrical sleeves

Special Features

Installing Dies 5/8 Peach, BG, G

Application

Covers and Protects Conductors from Arcing when Line Clamps are Attached or Disconnected

Specifications

Material

Copper

Color

Silver

Classifications

Brand Name

Homac

Dimensions

Wire Size

#2 AWG

Size

Length 8 in

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant