Catalog No. : LOCKNUT3-G
Description: PVC CTD LOCKNUT 3IN GRAY
UPC: 704508014964
PVC Coated Gray Locknut, 3 Inch/78 Metric
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Locknuts |
Specifications
|
Finish |
PVC Coated |
|
Color |
Gray |
Classifications
|
Brand Name |
Ocal |
Dimensions
|
Thread Size |
3 in , 78 mm |