text.skipToContent text.skipToNavigation

Catalog No. : LOCKNUT1-G

Description:  PVC CTD LOCKNUT 1IN GRAY

UPC: 704508393489

PVC Coated Gray Locknut, 1 Inch/27 Metric
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Locknuts

Specifications

Finish

PVC Coated

Color

Gray

Classifications

Brand Name

Ocal

Dimensions

Thread Size

1 in , 27 mm

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant