text.skipToContent text.skipToNavigation

Catalog No. : LOCKNUT1/2-G

Description:  PVC CTD LOCKNUT 1/2IN GRAY

UPC: 704508393465

PVC Coated Gray Locknut, 1/2 Inch/16 Metric
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Locknuts

Specifications

Finish

PVC Coated

Color

Gray

Classifications

Brand Name

Ocal

Dimensions

Thread Size

1/2 in , 16 mm

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Sustainability

Environmental product declaration

EPD OCAL PVC-Coated Aluminum Conduit

EPD OCAL PVC-Coated Steel Conduit