text.skipToContent text.skipToNavigation

Catalog No. : LO

Description:  BUS COVER PVC COATED

UPC: 783786831197

PVC Coated Bus Cover/Rocket for series UPC Insulated Bus Connector with Two Bolt Terminals only and Large UPB Connector. Santoprene Submersible/Direct Burial Cover - Wire Range #14-600 kcmil
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cable end sleeve

Application

Submersible/Direct Burial

Specifications

Insulation

yes

Material

Santoprene

Color

Black

Classifications

Brand Name

Homac

Dimensions

Wire Size

#14 to 600 kcmil

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant