Catalog No. : LNS/M40
Description: GALV.STEEL M40 LOCKNUT
UPC: 5020963004735
Descriptors
|
Category |
Locknuts |
|
Application |
To Be Used with Fittings When Securing Into Knockouts |
Specifications
|
Material of Construction |
Steel |
|
Finish |
Galvanised |
|
Thread Type |
Metric |
|
Color |
Metallic |
Classifications
|
Brand Name |
Adaptaflex |
Dimensions
|
Thread Size |
M40 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
| POPs | POPs 28 Compliant |
|
Thread type |
Metric |
|
Nominal thread size metric/PG |
40 |
|
Pitch thread |
1.5 mm |
|
Pitch thread |
0.06 inch |
|
Material |
Metal |
|
Material quality |
Steel |
|
Colour |
Natural colour |