Catalog No. : LNS/050
Description: 1/2 NPT STEEL LOCKNUT
UPC: 5020963027161
Steel Locknut, 1/2 Inch NPT Thread
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Locknuts |
|
Application |
To Be Used with Fittings When Securing Into Knockouts |
Specifications
|
Material of Construction |
Steel |
|
Thread Type |
NPT |
|
Color |
Metallic |
Classifications
|
Brand Name |
Adaptaflex |
Dimensions
|
Thread Size |
1/2 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
| POPs | POPs 28 Compliant |
ETIM Classification
ETIM
EC000940 Locknut for cable screw gland
|
Thread type |
NPT |
|
Nominal thread size inch/gas pipe thread |
1/2 inch |
|
Material |
Metal |
|
Material quality |
Steel |
|
Colour |
Natural colour |