Catalog No. : LNPG/M50
Description: PA GREY M50 LOCKNUT
UPC: 5020963016240
Descriptors
|
Category |
Locknuts |
|
Application |
To Be Used with Non-Metallic Fittings When Securing Into Knockouts |
Specifications
|
Material of Construction |
Nylon |
|
Thread Type |
Metric |
|
Color |
Gray |
Classifications
|
Brand Name |
Adaptaflex |
Dimensions
|
Thread Size |
M50 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
| POPs | POPs 28 Compliant |
|
Thread type |
Metric |
|
Nominal thread size metric/PG |
50 |
|
Pitch thread |
1.5 mm |
|
Material |
Plastic |
|
Material quality |
Polyamide (PA) |
|
Colour |
Light grey |