text.skipToContent text.skipToNavigation

Catalog No. : LNPB/PG9

Description:  PA BLACK PG9 LOCKNUT

UPC: 5020963005640

Nylon Locknut, PG9 Thread, Polyamide (Nylon) 6, Black
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Locknuts

Application

To Be Used with Non-Metallic Fittings When Securing Into Knockouts

Specifications

Material of Construction

Nylon

Thread Type

PG

Color

Black

Classifications

Brand Name

Adaptaflex

Dimensions

Thread Size

PG09

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 241 Compliant
ETIM EC000940 Locknut for cable screw gland

Thread type

PG

Nominal thread size metric/PG

9

Material

Plastic

Material quality

Polyamide (PA)

Colour

Black