Catalog No. : LNPB/PG11
Description: PA BLACK PG11 LOCKNUT
UPC: 5020963005657
Nylon Locknut, PG11 Thread, Polyamide (Nylon) 6, Black
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Locknuts |
|
Application |
To Be Used with Non-Metallic Fittings When Securing Into Knockouts |
Specifications
|
Material of Construction |
Nylon |
|
Thread Type |
PG |
|
Color |
Black |
Classifications
|
Brand Name |
Adaptaflex |
Dimensions
|
Thread Size |
PG11 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
| POPs | POPs 28 Compliant |
ETIM Classification
ETIM
EC000940 Locknut for cable screw gland
|
Thread type |
PG |
|
Nominal thread size metric/PG |
11 |
|
Material |
Plastic |
|
Material quality |
Polyamide (PA) |
|
Colour |
Black |