text.skipToContent text.skipToNavigation

Catalog No. : LNP-PG29

Description:  PG29 LOCKNUT GREY NYLON

UPC: 5020963023477

Locknut for Conduit Fitting, PG29 Thread Size, Thickness 7mm, Outside Diameter 46mm, Nylon, Grey
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Locknuts

Application

Locknut for Securing Conduit Fitting

Specifications

Material of Construction

Nylon

Thread Type

PG

Color

Gray

Classifications

Brand Name

Harnessflex

Dimensions

Thread Size

PG29

Width

7 mm

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant
POPs POPs 28 Compliant