Catalog No. : LNMP150-15
Description: FLEX NON-METAL COND 1-1/2X15ME ORG
UPC: 786210969596
1-1/2 Inch X 15 M, Flexible Non-metallic Core Conduit, Orange, Liquidtight
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical conduit |
|
Special Features |
High Retention Assured When Used in Association with T&B Speical Fittings |
|
Application |
For Continuous Flexing Situations |
Specifications
|
Radius |
203.2 mm |
|
Material |
PVC with Nylon Woven Jacket |
|
Color |
Orange |
Classifications
|
Brand Name |
T&B Liquidtight Fittings |
|
Standard |
CSA, UL |
Dimensions
|
Trade Size |
1-1/2 in |
|
Outside Diameter |
52.83 mm |
|
Inside Diameter |
40.26 mm |
|
Length |
15 m |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 18858 | 181301 | N/A | N/A | N/A |