Catalog No. : LNMP125-30
Description: FLEX NON-METAL COND 1-1/4X30ME ORG
UPC: 786210467252
Descriptors
|
Category |
Electrical conduit |
|
Special Features |
High Retention Assured When Used in Association with T&B Speical Fittings |
|
Application |
For Continuous Flexing Situations |
Specifications
|
Radius |
177.8 mm |
|
Material |
PVC with Nylon Woven Jacket |
|
Color |
Orange |
Classifications
|
Brand Name |
T&B Liquidtight Fittings |
|
Standard |
CSA, UL |
Dimensions
|
Trade Size |
1-1/4 in |
|
Outside Diameter |
46.36 mm |
|
Inside Diameter |
34.8 mm |
|
Length |
30 m |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 18858 | 181301 | N/A | N/A | N/A |
|
Nominal size in inch |
1 1/4 inch |
|
Outer diameter |
46.36 mm |
|
Inner diameter |
34.8 mm |
|
Sheathing material |
Other |
|
Bending radius, static |
177.8 mm |
|
Flexibility |
Flexible |
|
Colour |
Orange |
|
Approved according to CSA |
Y |
Documents/Support Tools
|
Sales Drawing |