Catalog No. : LN20EA-CTN
Description: 3/4 90D LIQTIGHT FTG-ASSM
UPC: 34481157502
- Unique design, the simple one-piece body requires no disassembly of components for installation. The system is so strong that there is no need for a compression nut.
- Non-conductive and will not corrode or rust.
- Temperatures up to 140 degree F (60 degree C)
Descriptors
|
Category |
Liquid tight connectors |
|
Special Features |
PVC Construction of the Fitting and Locknut Provides Unparalleled Protection from Water, Oil and Dust. |
Specifications
|
Material |
Non-metallic |
Classifications
|
Brand Name |
T&B Liquidtight Fittings |
|
Sub Brand |
Carlon |
|
Standard |
UL E23018 |
Dimensions
|
Size |
3/4 Inch |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E23018 | N/A | DWTT | N/A | N/A |
|
Nominal size in inch |
3/4 inch |
|
Model |
90°-elbow |
|
Revolving thread |
N |
|
Construction type |
External thread |
|
Type of connection |
Plug-in connection |
|
Thread length |
14.22 mm |
|
One-piece |
Y |
|
Material screw gland |
Other |
|
Colour |
Grey |
Documents/Support Tools
|
Sales Drawing |