text.skipToContent text.skipToNavigation

Catalog No. : LN20EA

Description:  3/4 90 DEG LIQUIDTIGHT FTG ASSEMBL

UPC: 34481043966

3/4 Inch, 90 Degree, One-Piece Liquidtight Non-Metallic Fitting, CSA, UL E32447, Temperatures up to 60 Degrees C, PVC, Grey
View More View Less
For more info visit:  electrification.us.abb.com
  • Unique design, the simple one-piece body requires no disassembly of components for installation. The system is so strong that there is no need for a compression nut.
  • PVC construction of the fitting and locknut provides unparalleled protection from water, oil and dust.
  • Non-conductive and will not corrode or rust.
  • Temperatures up to 140 degree F (60 degree C)

Descriptors

Category

Liquid tight connectors

Specifications

Material

Non-metallic

Classifications

Brand Name

T&B Liquidtight Fittings

Sub Brand

Carlon

Standard

UL E32018, CSA

Dimensions

Size

3/4 Inch

Compliance and Certifications

RoHS RoHS3 Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 92248 441203 N/A 2466322_2011-11-02 N/A
UL E23018 N/A N/A N/A N/A
ETIM EC001178 Screw connection for protective plastic hose

Nominal size in inch

3/4 inch

Model

90°-elbow

Revolving thread

N

Construction type

External thread

Type of connection

Plug-in connection

Thread length

14.22 mm

One-piece

Y

Material screw gland

Other

Documents/Support Tools

Sales Drawing

Click here