Alternate Catalog No. : LN 203
Catalog No. : LN203
Description: 1 INCH LOCKNUT,RGD/IMC,DC
UPC: 785991424423
Locknut, Conduit Size 1 Inch, Width 1.770 Inch, Thickness 0.170 Inch, Die Cast Zinc
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Locknuts |
|
Application |
For use with rigid/IMC conduits |
Specifications
|
Material of Construction |
Die Cast Zinc |
|
Nut Type |
Lock |
|
Thread Type |
NPS |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E23018 |
Dimensions
|
Thread Size |
1-11 1/2 |
|
Height |
11/64 in |
|
Width |
1-23/32 in |
|
Size |
1 Inch |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 12798 | 441202 | N/A | N/A | N/A |
| UL | E23018 | N/A | DWTT | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |