Catalog No. : LN104-5
Description: 1-1/4 LOCKNUT RGD/IMC STL/ZINCPLT 5
UPC: 785991192926
Descriptors
|
Category |
Locknuts |
|
Application |
For Use with Rigid/IMC Conduit |
Specifications
|
Material of Construction |
Steel |
|
Finish |
Zinc Plated |
Classifications
|
Brand Name |
Steel City |
|
Sub Brand |
IBERVILLE |
Dimensions
|
Size |
1-1/4 Inch |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Thread type |
NPT |
|
Nominal thread size inch/gas pipe thread |
1 1/4 inch |
|
Material |
Metal |
|
Material quality |
Steel |
|
Surface protection |
Other |
|
Colour |
Natural colour |
Documents/Support Tools
|
Sales Drawing |