text.skipToContent text.skipToNavigation

Catalog No. : LN101-100CP

Description:  1/2 LOCKNUT RGD/IMC STL/ZINCPLT 100

UPC: 785991010664

1/2 Inch, Steel Locknut-Zinc Plated, For Use with Rigid/IMC Conduit, Box of 100
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Locknuts

Application

For Use with Rigid/IMC Conduit

Specifications

Material of Construction

Steel

Finish

Zinc Plated

Classifications

Brand Name

Steel City

Dimensions

Size

1/2 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC000940 Locknut for cable screw gland

Thread type

NPT

Nominal thread size inch/gas pipe thread

1/2 inch

Material

Metal

Material quality

Steel

Surface protection

Other

Colour

Natural colour

Documents/Support Tools

Sales Drawing

Click here