Catalog No. : LN-PG7-G
Description: 7 PG THREAD LOCKNUT
UPC: 786210211527
Locknut, PG7 Thread, Nylon, Black
View More
View Less
For more info visit:
electrification.us.abb.com
- For use with non-metallic cable glands
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC000940 Locknut for cable screw gland
|
Thread type |
PG |
|
Nominal thread size metric/PG |
7 |
|
Material |
Plastic |
|
Material quality |
Polyamide (PA) |
|
Colour |
Black |
Documents/Support Tools
|
Sales Drawing |