text.skipToContent text.skipToNavigation

Catalog No. : LN-PG36-G

Description:  36 PG THREAD LOCKNUT

UPC: 786210211596

Locknut, Size PG36, Nylon, Gray
View More View Less
For more info visit:  electrification.us.abb.com

Compliance and Certifications

RoHS RoHS3 Compliant
ETIM EC000940 Locknut for cable screw gland

Thread type

PG

Nominal thread size metric/PG

36

Material

Plastic

Material quality

Polyamide (PA)

Colour

Light grey