text.skipToContent text.skipToNavigation

Catalog No. : LN-PG11-G

Description:  11 PG THREAD LOCKNUT

UPC: 786210211541

Locknut, PG11 Thread, Nylon, Gray
View More View Less
For more info visit:  electrification.us.abb.com
  • For use with non-metallic cable glands

Compliance and Certifications

RoHS RoHS3 Compliant
ETIM EC000940 Locknut for cable screw gland

Thread type

PG

Nominal thread size metric/PG

11

Material

Plastic

Material quality

Polyamide (PA)

Colour

Light grey

Documents/Support Tools

Sales Drawing

Click here