text.skipToContent text.skipToNavigation

Catalog No. : LN-ISO40-G

Description:  40 MM ISO THREAD LOCKNUT

UPC: 786209893628

Locknut, 40mm ISO/Metric Thread, Nylon, Gray
View More View Less
For more info visit:  electrification.us.abb.com

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC000940 Locknut for cable screw gland

Thread type

Metric

Nominal thread size metric/PG

40

Material

Plastic

Material quality

Polyamide (PA)

Colour

Light grey