Catalog No. : LN-ISO16-G
Description: 16 MM ISO THREAD LOCKNUT
UPC: 786210211763
Locknut, 16mm ISO/Metric Thread, Nylon, Gray
View More
View Less
For more info visit:
electrification.us.abb.com
- For use with non-metallic cable glands
ETIM Classification
ETIM
EC000940 Locknut for cable screw gland
|
Thread type |
Metric |
|
Nominal thread size metric/PG |
16 |
|
Material |
Plastic |
|
Material quality |
Polyamide (PA) |
|
Colour |
Light grey |
|
Shape |
Ring shape |
Documents/Support Tools
|
Sales Drawing |