Catalog No. : LN-502
Description: 3/4 INCH PLASTIC LOCKNUT - BULK
UPC: 785991055498
- For use with rigid/IMC conduit
Descriptors
|
Category |
Locknuts |
|
Application |
For Use with Rigid/IMC Conduits |
Specifications
|
Material of Construction |
Non-Metallic |
Classifications
|
Brand Name |
Steel City |
|
Sub Brand |
IBERVILLE |
|
Standard |
CSA |
Dimensions
|
Size |
3/4 Inch |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 12798 | 441202 | N/A | N/A | N/A |
|
Thread type |
NPT |
|
Nominal thread size inch/gas pipe thread |
3/4 inch |
|
Material |
Plastic |
|
Material quality |
Polyamide (PA) |
|
Colour |
Light grey |
|
Shape |
Ring shape |
Documents/Support Tools
|
Sales Drawing |